Indexing plunger without groove, extended indexing pin, form H, steel or stainless steel, inch (03093) (03093-202206A5)

Indexing plunger without groove, extended indexing pin, form H, steel or stainless steel, inch (03093) 03093-202206A5

Product Details:

Manufacturer part number: 03093-202206A5

Brand: NORELEM

Price: 19.84

Delivery time: 4 Days


Technical Data:

Main material: Stainless steel

Steel code: 1.4034

Grade: -

Surface finish body: hardened

Size: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03093-202206A5

Part Number
03093-202206A5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Grade Surface finish body Size D1=Thread Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 D2 Travel S L1 SW PL Edelstahl Weight (ERP)
(kg)

19.84 €

1 4 Days Stainless steel1.4034-hardened21/2-1309034-921861.854.7617.7259283/4yes0.0330

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form H
Locknut with locknut Version 1 without locking slot Item Indexing Plunger
Product type without collar RoHS yes

This page is Indexing plunger without groove, extended indexing pin, form H, steel or stainless steel, inch (03093), part number 03093-202206A5.
You can find the detail information about specifications and dimensions on part number 03093-202206A5.

Variation of this product

Part Number
03093-202004AK
03093-202105AL
03093-202308A6
03093-202410A7
03093-202412AO
03093-202516A8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Grade Surface finish body Size D1=Thread Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 D2 Travel S L1 SW PL Edelstahl Weight (ERP)
(kg)

18.35 €

1 4 Days Stainless steel1.4034-hardened05/16-2403094-90156140.5413.5186211/2yes0.0100

17.53 €

1 4 Days Stainless steel1.4034-hardened13/8-2403094-911651.346.5514.5218249/16yes0.0210

23.56 €

1 4 Days Stainless steel1.4034-hardened35/8-1109094-9345152.37282433123615/16yes0.0770

34.46 €

1 4 Days Stainless steel1.4034-hardened43/4-1009094-9443152.87910243315401-1/8yes0.1219

37.88 €

1 4 Days Stainless steel1.4034-hardened43/4-1609094-9451152.88412243318421-1/8yes0.1266

43.04 €

1 4 Days Stainless steel1.4034-hardened51-809094-9560203.21041630402450-yes0.2625

Tech Support