Indexing plunger without collar, form K with threaded pin with locknut, steel or stainless steel, inch (03096) (03096-2412AO)

Indexing plunger without collar, form K with threaded pin with locknut, steel or stainless steel, inch (03096) 03096-2412AO

Product Details:

Manufacturer part number: 03096-2412AO

Brand: NORELEM

Price: 18.80

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

Grade: 5.8

Surface finish body: hardened

Size: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03096-2412AO

Part Number
03096-2412AO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Grade Surface finish body Size D1=Thread Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 D2 Travel S L1 SW PL Edelstahl Weight (ERP)
(kg)

18.80 €

1 4 Days Steel-5.8hardened43/4-1609094-9539152.8661212M812421-1/8no0.0010

Loading...

  1. 1

Basic information

Form K Locknut with locknut Version 2 with threaded pin
Version 1 without locking slot Item Indexing Plunger Product type without collar
RoHS yes

This page is Indexing plunger without collar, form K with threaded pin with locknut, steel or stainless steel, inch (03096), part number 03096-2412AO.
You can find the detail information about specifications and dimensions on part number 03096-2412AO.

Variation of this product

Part Number
03096-02206A5
03096-02308A6
03096-02410A7
03096-02412AO
03096-2516A8
03096-2903AJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Grade Surface finish body Size D1=Thread Order No. screw-in washer Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 D2 Travel S L1 SW PL Edelstahl Weight (ERP)
(kg)

18.45 €

1 4 Days Stainless steel1.4034-hardened21/2-1309034-921461.84268M66283/4yes0.0284

22.19 €

1 4 Days Stainless steel1.4034-hardened35/8-1109094-9335152.356812M883615/16yes0.0010

33.75 €

1 4 Days Stainless steel1.4034-hardened43/4-1009094-9434152.8621012M810401-1/8yes0.0010

37.16 €

1 4 Days Stainless steel1.4034-hardened43/4-1609094-9539152.8661212M812421-1/8yes0.1209

21.38 €

1 4 Days Steel-5.8hardened51-809094-9646203.2801614M101650-no0.0010

10.13 €

1 4 Days Steel-5.8hardened91/4-2803094-99104.50.82433.5M23.5177/16no0.0010

Tech Support