Cam-action indexing plunger, form A grip uncoated without nut, stainless steel, inch (03099) (03099-10405AM)

Cam-action indexing plunger, form A grip uncoated without nut, stainless steel, inch (03099) 03099-10405AM

Product Details:

Manufacturer part number: 03099-10405AM

Brand: NORELEM

Price: 25.79

Delivery time: 4 Days


Technical Data:

D1=Thread: 1/2-20

Spring force final pressure F2 approx.: 15 N

Spring force initial pressure F1 approx.: 8 N

Fx30°: 1.3

D2: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-10405AM

Part Number
03099-10405AM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

25.79 €

1 4 Days 1/2-201581.3122510.846.883.65300.0333

Loading...

  1. 1

Basic information

Main material Stainless steel Form A Locknut without locknut
Item Cam-Action Indexing Plungers Form definition grip uncoated without nut PL Edelstahl yes

This page is Cam-action indexing plunger, form A grip uncoated without nut, stainless steel, inch (03099), part number 03099-10405AM.
You can find the detail information about specifications and dimensions on part number 03099-10405AM.

Variation of this product

Part Number
03099-10405A4
03099-10405A5
03099-10405AL
03099-10406A4
03099-10406A5
03099-10406A6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

23.64 €

1 4 Days 3/8-161481.31020938635250.0162

25.79 €

1 4 Days 1/2-131581.3122510.846.883.65300.0313

23.64 €

1 4 Days 3/8-241481.31020938635250.0169

23.64 €

1 4 Days 3/8-161481.81020938636250.0164

25.79 €

1 4 Days 1/2-131581.8122510.846.883.66300.0319

28.36 €

1 4 Days 5/8-1135151.8163214.460.4104.86400.0670

Tech Support