Cam-action indexing plunger, form B grip uncoated with nut, stainless steel, inch (03099) (03099-10504A4)

Cam-action indexing plunger, form B grip uncoated with nut, stainless steel, inch (03099) 03099-10504A4

Product Details:

Manufacturer part number: 03099-10504A4

Brand: NORELEM

Price: 24.22

Delivery time: 4 Days


Technical Data:

D1=Thread: 3/8-16

Spring force final pressure F2 approx.: 14 N

Spring force initial pressure F1 approx.: 8 N

Fx30°: 1

D2: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-10504A4

Part Number
03099-10504A4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length SW Weight (ERP)
(kg)

24.22 €

1 4 Days 3/8-1614811020938634259/160.0159

Loading...

  1. 1

Basic information

Main material Stainless steel Form B Locknut with locknut
Item Cam-Action Indexing Plungers Form definition grip uncoated with nut PL Edelstahl yes

This page is Cam-action indexing plunger, form B grip uncoated with nut, stainless steel, inch (03099), part number 03099-10504A4.
You can find the detail information about specifications and dimensions on part number 03099-10504A4.

Variation of this product

Part Number
03099-10504AL
03099-10505A4
03099-10505A5
03099-10505AL
03099-10505AM
03099-10506A4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length SW Weight (ERP)
(kg)

24.22 €

1 4 Days 3/8-2414811020938634259/160.0165

24.22 €

1 4 Days 3/8-161481.31020938635259/160.0162

26.63 €

1 4 Days 1/2-131581.3122510.846.883.65303/40.0313

24.22 €

1 4 Days 3/8-241481.31020938635259/160.0169

26.63 €

1 4 Days 1/2-201581.3122510.846.883.65303/40.0333

24.22 €

1 4 Days 3/8-161481.81020938636259/160.0211

Tech Support