Indexing plunger, form A without groove without locknut, inch (03089) (Part Numbers)

Indexing plunger, form A without groove without locknut, inch (03089)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03089-201004AK
03089-201105AL
03089-201206A5
03089-201308A6
03089-201410A7
03089-201412AO
03089-201516A8
03089-201903AJ
03089-21004AK
03089-211004AK
03089-21105AL
03089-211105AL
03089-211206A5
03089-211308A6
03089-211410A7
03089-211412AO
03089-211516A8
03089-211903AJ
03089-21206A5
03089-21308A6
03089-21410A7
03089-21412AO
03089-21516A8
03089-21903AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Grade Surface finish body Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 PL Edelstahl Weight (ERP)
(kg)

17.46 €

1 4 Days Stainless steel1.4034-hardened05/16-24156140.546101861513yes0.0101

19.54 €

1 4 Days Stainless steel1.4034-hardened13/8-241651.346.557132181715yes0.0187

23.05 €

1 4 Days Stainless steel1.4034-hardened21/2-131861.85568142592017yes0.0291

30.59 €

1 4 Days Stainless steel1.4034-hardened35/8-1145152.3728101933122623yes0.0683

31.35 €

1 4 Days Stainless steel1.4034-hardened43/4-1043152.87910122233152825yes0.1074

45.98 €

1 4 Days Stainless steel1.4034-hardened43/4-1651152.88412142233182825yes0.1143

65.33 €

1 4 Days Stainless steel1.4034-hardened51-860203.210416182740243228yes0.2185

20.48 €

1 4 Days Stainless steel1.4034-hardened91/4-28124.50.8333581451210yes0.0052

11.37 €

1 4 Days Steel-5.8hardened05/16-24156140.546101861513no0.0101

17.46 €

1 4 Days Stainless steel1.4305-not hardened05/16-24156140.546101861513yes0.0103

12.02 €

1 4 Days Steel-5.8hardened13/8-241651.346.557132181715no0.0186

19.54 €

1 4 Days Stainless steel1.4305-not hardened13/8-241651.346.557132181715yes0.0188

23.05 €

1 4 Days Stainless steel1.4305-not hardened21/2-131861.85568142592017yes0.0307

30.59 €

1 4 Days Stainless steel1.4305-not hardened35/8-1145152.3728101933122623yes0.0686

31.35 €

1 4 Days Stainless steel1.4305-not hardened43/4-1043152.87910122233152825yes0.1082

45.98 €

1 4 Days Stainless steel1.4305-not hardened43/4-1651152.88412142233182825yes0.1153

65.33 €

1 4 Days Stainless steel1.4305-not hardened51-860203.210416182740243228yes0.2202

20.48 €

1 4 Days Stainless steel1.4305-not hardened91/4-28124.50.8333581451210yes0.0052

13.26 €

1 4 Days Steel-5.8hardened21/2-131861.85568142592017no0.0306

17.17 €

1 4 Days Steel-5.8hardened35/8-1145152.3728101933122623no0.0679

17.40 €

1 4 Days Steel-5.8hardened43/4-1043152.87910122233152825no0.1075

24.62 €

1 4 Days Steel-5.8hardened43/4-1651152.88412142233182825no0.1148

32.61 €

1 4 Days Steel-5.8hardened51-860203.210416182740243228no0.2218

12.57 €

1 4 Days Steel-5.8hardened91/4-28124.50.8333581451210no0.0051

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form A
Locknut without locknut Version 1 without locking slot Item Indexing Plunger
Product type with extended indexing pin RoHS yes

Tech Support