Indexing plunger, form B without groove with locknut, inch (03089) (Part Numbers)

Indexing plunger, form B without groove with locknut, inch (03089)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03089-202004AK
03089-202105AL
03089-202206A5
03089-202308A6
03089-202410A7
03089-202412AO
03089-202516A8
03089-202903AJ
03089-212004AK
03089-212105AL
03089-212206A5
03089-212308A6
03089-212410A7
03089-212412AO
03089-212516A8
03089-212903AJ
03089-22004AK
03089-22105AL
03089-22206A5
03089-22308A6
03089-22410A7
03089-22412AO
03089-22516A8
03089-22903AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Grade Surface finish body Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 L3 SW2 PL Edelstahl Weight (ERP)
(kg)

18.64 €

1 4 Days Stainless steel1.4034-hardened05/16-24156140.5461018615131/2yes0.0130

20.92 €

1 4 Days Stainless steel1.4034-hardened13/8-241651.346.5571321817159/16yes0.0250

24.52 €

1 4 Days Stainless steel1.4034-hardened21/2-131861.855681425920173/4yes0.0380

31.13 €

1 4 Days Stainless steel1.4034-hardened35/8-1145152.372810193312262315/16yes0.0906

32.47 €

1 4 Days Stainless steel1.4034-hardened43/4-1043152.879101222331528251-1/8yes0.1409

47.67 €

1 4 Days Stainless steel1.4034-hardened43/4-1651152.884121422331828251-1/8yes0.1460

67.66 €

1 4 Days Stainless steel1.4034-hardened51-860203.2104161827402432281-1/2yes0.2957

21.87 €

1 4 Days Stainless steel1.4034-hardened91/4-28124.50.83335814512107/16yes0.0060

18.64 €

1 4 Days Stainless steel1.4305-not hardened05/16-24156140.5461018615131/2yes0.0130

20.92 €

1 4 Days Stainless steel1.4305-not hardened13/8-241651.346.5571321817159/16yes0.0250

24.52 €

1 4 Days Stainless steel1.4305-not hardened21/2-131861.855681425920173/4yes0.0380

31.13 €

1 4 Days Stainless steel1.4305-not hardened35/8-1145152.372810193312262315/16yes0.0900

32.47 €

1 4 Days Stainless steel1.4305-not hardened43/4-1043152.879101222331528251-1/8yes0.1426

47.67 €

1 4 Days Stainless steel1.4305-not hardened43/4-1651152.884121422331828251-1/8yes0.1484

67.66 €

1 4 Days Stainless steel1.4305-not hardened51-860203.2104161827402432281-1/2yes0.2976

21.87 €

1 4 Days Stainless steel1.4305-not hardened91/4-28124.50.83335814512107/16yes0.0060

11.47 €

1 4 Days Steel-5.8hardened05/16-24156140.5461018615131/2no0.0133

12.19 €

1 4 Days Steel-5.8hardened13/8-241651.346.5571321817159/16no0.0230

13.54 €

1 4 Days Steel-5.8hardened21/2-131861.855681425920173/4no0.0380

16.81 €

1 4 Days Steel-5.8hardened35/8-1145152.372810193312262315/16no0.0900

17.61 €

1 4 Days Steel-5.8hardened43/4-1043152.879101222331528251-1/8no0.1407

24.88 €

1 4 Days Steel-5.8hardened43/4-1651152.884121422331828251-1/8no0.1463

33.04 €

1 4 Days Steel-5.8hardened51-860203.2104161827402432281-1/2no0.2977

12.71 €

1 4 Days Steel-5.8hardened91/4-28124.50.83335814512107/16no0.0060

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form B
Locknut with locknut Version 1 without locking slot Item Indexing Plunger
Product type with extended indexing pin RoHS yes

Tech Support