Indexing plunger, form A without groove without locknut, short version, inch (03089) (03089-15206A5)

Indexing plunger, form A without groove without locknut, short version, inch (03089) 03089-15206A5

Product Details:

Manufacturer part number: 03089-15206A5

Brand: NORELEM

Price: 22.74

Delivery time: 4 Days


Technical Data:

Main material: Stainless steel

Steel code: 1.4305

Grade: -

Surface finish body: not hardened

Size: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-15206A5

Part Number
03089-15206A5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Grade Surface finish body Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 PL Edelstahl Weight (ERP)
(kg)

22.74 €

1 4 Days Stainless steel1.4305-not hardened21/2-131461.841.7681425610yes0.0229

Loading...

  1. 1

Basic information

Component material Thermoplastic Component colour black grey RAL 7021 Form A
Locknut without locknut Version 1 without locking slot Item Indexing Plunger
Product type short version RoHS yes

This page is Indexing plunger, form A without groove without locknut, short version, inch (03089), part number 03089-15206A5.
You can find the detail information about specifications and dimensions on part number 03089-15206A5.

Variation of this product

Part Number
03089-15004AK
03089-15105AL
03089-15308A6
03089-15410A7
03089-5004AK
03089-5105AL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Grade Surface finish body Size D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° L=Length D=pin diameter L2 SW1 D2 Travel S L1 PL Edelstahl Weight (ERP)
(kg)

20.02 €

1 4 Days Stainless steel1.4305-not hardened05/16-24126129.546101846yes0.0074

19.06 €

1 4 Days Stainless steel1.4305-not hardened13/8-241251.334.557132158yes0.0141

29.16 €

1 4 Days Stainless steel1.4305-not hardened35/8-1128142.3548101933812yes0.0512

50.67 €

1 4 Days Stainless steel1.4305-not hardened43/4-1032152.861101222331015yes0.0814

12.28 €

1 4 Days Steel1.40345.8hardened05/16-24126129.546101846no0.0072

11.72 €

1 4 Days Steel1.40345.8hardened13/8-241251.334.557132158no0.0141

Tech Support