Indexing plungers short version, Form B, inch (03089) (Part Numbers)

Indexing plungers short version, Form B, inch (03089)
· Indexing plungers facilitate indexing and locking

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· High stability

· Ideal where space is restricted:

· Material: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03089-6004AK
03089-6105AL
03089-6206A5
03089-6308A6
03089-6410A7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Travel S
(mm)
Length L
(mm)
Steel code Grade Surface finish body Size D=pin diameter
(mm)
D1=Thread D2
(mm)
Fx30°
(mm)
L1
(mm)
L2
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
PL Edelstahl Weight (ERP)
(kg)

12.57 €

1 4 Days Steel429.51.40345.8Hardened045/16-2418166101/2126No0.0100

11.99 €

1 4 Days Steel534.51.40345.8Hardened153/8-24211.387139/16125No0.0140

13.23 €

1 4 Days Steel641.71.40345.8Hardened261/2-13251.8108143/4146No0.0310

16.60 €

1 4 Days Steel8541.40345.8Hardened385/8-11332.312101915/162814No0.0700

24.94 €

1 4 Days Steel10611.40345.8Hardened4103/4-10332.81512221-1/83215No0.1135

Loading...

  1. 1

Basic information

Type Standard Knob Component material Thermoplastic Component colour Black grey RAL 7021
Item Indexing plunger Product type Short version Form B
Locknut With locknut Version 1 Without locking slot RoHS Yes

Tech Support