Cam-action indexing plunger with stop, form A with threaded sleeve, stainless steel (03099) (03099-22-21040612)

Cam-action indexing plunger with stop, form A with threaded sleeve, stainless steel (03099) 03099-22-21040612

Product Details:

Manufacturer part number: 03099-22-21040612

Brand: NORELEM

Price: 23.82

Delivery time: 4 Days


Technical Data:

Version 2: right

Spring force final pressure F2 approx.: 15 N

Spring force initial pressure F1 approx.: 5 N

D1: M12

Fx30°: 1.8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-22-21040612

Part Number
03099-22-21040612
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° SW1 D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

23.82 €

1 4 Days right155M121.812121910.847.483.66300.0310

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Form A
Locknut without locknut Version 1 with stop Item Cam-Action Indexing Plungers
Form definition with threaded sleeve RoHS yes PL Edelstahl yes

This page is Cam-action indexing plunger with stop, form A with threaded sleeve, stainless steel (03099), part number 03099-22-21040612.
You can find the detail information about specifications and dimensions on part number 03099-22-21040612.

Variation of this product

Part Number
03099-22-11040610
03099-22-11040612
03099-22-11040616
03099-22-21040616
03099-22-21040812
03099-22-21040816
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° SW1 D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

21.83 €

1 4 Days left148M101.8101015938.5636250.0190

23.82 €

1 4 Days left155M121.812121910.847.483.66300.0310

26.16 €

1 4 Days left3515M161.816162614.461.2104.86400.0740

26.16 €

1 4 Days right3515M161.816162614.461.2104.86400.0740

23.82 €

1 4 Days right155M122.312121910.847.483.68300.0330

26.16 €

1 4 Days right3515M162.316162614.461.2104.88400.0760

Tech Support