Cam-action indexing plunger with stop, form C with threaded sleeve/cap, stainless steel (03099) (03099-22-11060410)

Cam-action indexing plunger with stop, form C with threaded sleeve/cap, stainless steel (03099) 03099-22-11060410

Product Details:

Manufacturer part number: 03099-22-11060410

Brand: NORELEM

Price: 22.65

Delivery time: 4 Days


Technical Data:

Component colour: black grey RAL 7021

Version 2: left

Spring force final pressure F2 approx.: 14 N

Spring force initial pressure F1 approx.: 8 N

D1: M10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-22-11060410

Part Number
03099-22-11060410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour Version 2 Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° SW1 D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

22.65 €

1 4 Days black grey RAL 7021left148M10110101510.939.564.9426.30.0190

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Component material Polypropylene
Form C Locknut without locknut Version 1 with stop
Item Cam-Action Indexing Plungers Form definition with threaded sleeve and cap RoHS yes
PL Edelstahl yes

This page is Cam-action indexing plunger with stop, form C with threaded sleeve/cap, stainless steel (03099), part number 03099-22-11060410.
You can find the detail information about specifications and dimensions on part number 03099-22-11060410.

Variation of this product

Part Number
03099-22-1106041016
03099-22-110604102
03099-22-1106041084
03099-22-1106041086
03099-22-1106041087
03099-22-1106041088
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour Version 2 Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° SW1 D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

22.65 €

1 4 Days colza yellow RAL 1021left148M10110101510.939.564.9426.30.0190

22.65 €

1 4 Days orange RAL 2004left148M10110101510.939.564.9426.30.0190

22.65 €

1 4 Days traffic red RAL 3020left148M10110101510.939.564.9426.30.0190

22.65 €

1 4 Days signal green RAL 6032left148M10110101510.939.564.9426.30.0190

22.65 €

1 4 Days traffic blue RAL 5017left148M10110101510.939.564.9426.30.0190

22.65 €

1 4 Days light grey RAL 7035left148M10110101510.939.564.9426.30.0190

Tech Support