Cam-action indexing plunger with stop, form D with threaded sleeve/nut/cap, stainless steel (03099) (03099-22-21070812)

Cam-action indexing plunger with stop, form D with threaded sleeve/nut/cap, stainless steel  (03099) 03099-22-21070812

Product Details:

Manufacturer part number: 03099-22-21070812

Brand: NORELEM

Price: 25.45

Delivery time: 4 Days


Technical Data:

Component colour: black grey RAL 7021

Version 2: right

Spring force final pressure F2 approx.: 15 N

Spring force initial pressure F1 approx.: 5 N

D1: M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-22-21070812

Part Number
03099-22-21070812
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour Version 2 Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° SW1 D2 L3 SW2 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

25.45 €

1 4 Days black grey RAL 7021right155M122.31212191912.948.485.7831.10.0330

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Component material Polypropylene
Form D Locknut with locknut Version 1 with stop
Item Cam-Action Indexing Plungers RoHS yes PL Edelstahl yes

This page is Cam-action indexing plunger with stop, form D with threaded sleeve/nut/cap, stainless steel (03099), part number 03099-22-21070812.
You can find the detail information about specifications and dimensions on part number 03099-22-21070812.

Variation of this product

Part Number
03099-22-1107041084
03099-22-1107041086
03099-22-1107041087
03099-22-2107081216
03099-22-210708122
03099-22-2107081284
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour Version 2 Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° SW1 D2 L3 SW2 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

23.14 €

1 4 Days traffic red RAL 3020left148M1011010151710.939.564.9426.30.0190

23.14 €

1 4 Days signal green RAL 6032left148M1011010151710.939.564.9426.30.0190

23.14 €

1 4 Days traffic blue RAL 5017left148M1011010151710.939.564.9426.30.0190

25.45 €

1 4 Days colza yellow RAL 1021right155M122.31212191912.948.485.7831.10.0330

25.45 €

1 4 Days orange RAL 2004right155M122.31212191912.948.485.7831.10.0330

25.45 €

1 4 Days traffic red RAL 3020right155M122.31212191912.948.485.7831.10.0330

Tech Support