Cam-action indexing plunger with internal guide, form A without cap without locknut, stainless steel (03099) (03099-35-10406121)

Cam-action indexing plunger with internal guide, form A without cap without locknut, stainless steel (03099) 03099-35-10406121

Product Details:

Manufacturer part number: 03099-35-10406121

Brand: NORELEM

Price: 23.83

Delivery time: 4 Days


Technical Data:

D1=Thread: M12x1.5

Spring force final pressure F2 approx.: 15 N

Spring force initial pressure F1 approx.: 8 N

Fx30°: 1.8

SW1: 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-35-10406121

Part Number
03099-35-10406121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° SW1 D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

23.83 €

1 4 Days M12x1.51581.81417.41910.255.483.66300.0614

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Form A
Locknut without locknut Item Cam-Action Indexing Plungers Form definition without plastic cap, without locknut
RoHS yes PL Edelstahl yes

This page is Cam-action indexing plunger with internal guide, form A without cap without locknut, stainless steel (03099), part number 03099-35-10406121.
You can find the detail information about specifications and dimensions on part number 03099-35-10406121.

Variation of this product

Part Number
03099-35-10405101
03099-35-10408161
03099-35-10410201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° SW1 D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

21.83 €

1 4 Days M10x11481.3131615945.8635250.0415

26.18 €

1 4 Days M16x1.535152.31921.62614.471104.88400.1353

31.09 €

1 4 Days M20x1.560202.82224.8301780.512610500.2235

Tech Support