Cam-action indexing plungers, stainless steel with internal guide, Form B, without grip cap, with nut (03099-35)

Cam-action indexing plungers, stainless steel with internal guide, Form B, without grip cap, with nut (03099-35)
· Turning the grip through 180° retracts the indexing pin.

· The closed design prevents dirt from entering the threaded sleeve.

· The hexagon on the sleeve facilitates easy installation of the indexing plunger

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-35-10510201

Part Number
03099-35-10510201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread
(mm)
B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

34.35 €

1 4 Days 20x1.51761024.82.81280.55030223060200.2560

Loading...

  1. 1

Basic information

Type Lever Type Body Material Stainless Steel Surface finish body Bright
Item Cam-action indexing plungers Form B Form definition Without plastic cap, with locknut
Locknut With locknut RoHS Yes PL Edelstahl Yes

This page is Cam-action indexing plungers, stainless steel with internal guide, Form B, without grip cap, with nut (03099-35), part number 03099-35-10510201.
You can find the detail information about specifications and dimensions on part number 03099-35-10510201.

Variation of this product

Part Number
03099-35-10505101
03099-35-10506121
03099-35-10508161
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread
(mm)
B
(mm)
B1
(mm)
D=locking pin diameter
(mm)
D2
(mm)
Fx30°
(mm)
H
(mm)
L
(mm)
L1=Handle length
(mm)
L3
(mm)
SW1
(mm)
SW2
(mm)
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Weight (ERP)
(kg)

22.33 €

1 4 Days 10x1935161.3645.8251513171480.0479

24.62 €

1 4 Days 12x1.510.23.6617.41.8855.4301914191580.0701

27.63 €

1 4 Days 16x1.514.44.8821.62.310714026192435150.1526

Tech Support