Cam-action indexing plunger with internal guide, form C with cap without locknut, stainless steel (03099) (03099-35-10605101)

Cam-action indexing plunger with internal guide, form C with cap without locknut, stainless steel (03099) 03099-35-10605101

Product Details:

Manufacturer part number: 03099-35-10605101

Brand: NORELEM

Price: 18.98

Delivery time: 4 Days


Technical Data:

Component colour: black grey RAL 7021

D1=Thread: M10x1

Spring force final pressure F2 approx.: 14 N

Spring force initial pressure F1 approx.: 8 N

Fx30°: 1.3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-35-10605101

Part Number
03099-35-10605101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° SW1 D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

18.98 €

1 4 Days black grey RAL 7021M10x11481.313161510.946.764.9526.30.0418

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Component material Thermoplastic
Form C Locknut without locknut Item Cam-Action Indexing Plungers
Form definition with plastic cap, without locknut RoHS yes PL Edelstahl yes

This page is Cam-action indexing plunger with internal guide, form C with cap without locknut, stainless steel (03099), part number 03099-35-10605101.
You can find the detail information about specifications and dimensions on part number 03099-35-10605101.

Variation of this product

Part Number
03099-35-1060510116
03099-35-106051012
03099-35-1060510148
03099-35-1060510186
03099-35-1060510187
03099-35-1060510188
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° SW1 D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

18.98 €

1 4 Days rape yellow RAL 1021M10x11481.313161510.946.764.9526.30.0418

18.98 €

1 4 Days orange RAL 2004M10x11481.313161510.946.764.9526.30.0418

18.98 €

1 4 Days traffic red RAL 3020M10x11481.313161510.946.764.9526.30.0418

18.98 €

1 4 Days signal green RAL 6032M10x11481.313161510.946.764.9526.30.0418

18.98 €

1 4 Days traffic blue RAL 5017M10x11481.313161510.946.764.9526.30.0418

18.98 €

1 4 Days light grey RAL 7035M10x11481.313161510.946.764.9526.30.0418

Tech Support