Cam-action indexing plunger, form C with threaded sleeve/cap, steel, inch (03099) (03099-11-0605A5)

Cam-action indexing plunger, form C with threaded sleeve/cap, steel, inch (03099) 03099-11-0605A5

Product Details:

Manufacturer part number: 03099-11-0605A5

Brand: NORELEM

Price: 21.06

Delivery time: 4 Days


Technical Data:

Spring force final pressure F2 approx.: 15 N

Spring force initial pressure F1 approx.: 8 N

D1: 1/2-13

Fx30°: 1.3

D2: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-11-0605A5

Part Number
03099-11-0605A5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

21.06 €

1 4 Days 1581/2-131.3122512.948.485.7531.10.0335

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Component material Polyamide
Component colour black grey RAL 7021 Form C Locknut without locknut
Item Cam-Action Indexing Plungers Form definition with threaded sleeve and cap RoHS yes
PL Edelstahl no

This page is Cam-action indexing plunger, form C with threaded sleeve/cap, steel, inch (03099), part number 03099-11-0605A5.
You can find the detail information about specifications and dimensions on part number 03099-11-0605A5.

Variation of this product

Part Number
03099-11-0604A4
03099-11-0604AL
03099-11-0605A4
03099-11-0605AL
03099-11-0605AM
03099-11-0606A4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

20.62 €

1 4 Days 1483/8-161102010.939.564.9426.30.0178

20.62 €

1 4 Days 1483/8-241102010.939.564.9426.30.0185

20.62 €

1 4 Days 1483/8-161.3102010.939.564.9526.30.0183

20.62 €

1 4 Days 1483/8-241.3102010.939.564.9526.30.0188

21.06 €

1 4 Days 1581/2-201.3122512.948.485.7531.10.0354

20.62 €

1 4 Days 1483/8-161.8102010.939.564.9626.30.0186

Tech Support