Cam-action indexing plunger, form D with threaded sleeve/nut/cap, steel, inch (03099) (03099-11-0705AL)

Cam-action indexing plunger, form D with threaded sleeve/nut/cap, steel, inch (03099) 03099-11-0705AL

Product Details:

Manufacturer part number: 03099-11-0705AL

Brand: NORELEM

Price: 20.76

Delivery time: 4 Days


Technical Data:

Spring force final pressure F2 approx.: 14 N

Spring force initial pressure F1 approx.: 8 N

D1: 3/8-24

Fx30°: 1.3

D2: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-11-0705AL

Part Number
03099-11-0705AL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length SW Weight (ERP)
(kg)

20.76 €

1 4 Days 1483/8-241.3102010.939.564.9526.39/160.0188

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Component material Polyamide
Component colour black grey RAL 7021 Form D Locknut with locknut
Item Cam-Action Indexing Plungers RoHS yes PL Edelstahl no

This page is Cam-action indexing plunger, form D with threaded sleeve/nut/cap, steel, inch (03099), part number 03099-11-0705AL.
You can find the detail information about specifications and dimensions on part number 03099-11-0705AL.

Variation of this product

Part Number
03099-11-0704AL
03099-11-0705A4
03099-11-0705A5
03099-11-0705AM
03099-11-0706A4
03099-11-0706A5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length SW Weight (ERP)
(kg)

20.76 €

1 4 Days 1483/8-241102010.939.564.9426.39/160.0185

20.76 €

1 4 Days 1483/8-161.3102010.939.564.9526.39/160.0183

21.22 €

1 4 Days 1581/2-131.3122512.948.485.7531.13/40.0335

21.22 €

1 4 Days 1581/2-201.3122512.948.485.7531.13/40.0354

20.76 €

1 4 Days 1483/8-161.8102010.939.564.9626.39/160.0186

21.22 €

1 4 Days 1581/2-131.8122512.948.485.7631.13/40.0335

Tech Support