Cam-action indexing plunger, form A with threaded sleeve, stainless steel, inch (03099) (03099-11-10405A4)

Cam-action indexing plunger, form A with threaded sleeve, stainless steel, inch (03099) 03099-11-10405A4

Product Details:

Manufacturer part number: 03099-11-10405A4

Brand: NORELEM

Price: 24.78

Delivery time: 4 Days


Technical Data:

Spring force final pressure F2 approx.: 14 N

Spring force initial pressure F1 approx.: 8 N

D1: 3/8-16

Fx30°: 1.3

D2: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-11-10405A4

Part Number
03099-11-10405A4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

24.78 €

1 4 Days 1483/8-161.31020938.5635250.0162

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Form A
Locknut without locknut Item Cam-Action Indexing Plungers Form definition with threaded sleeve
RoHS yes PL Edelstahl yes

This page is Cam-action indexing plunger, form A with threaded sleeve, stainless steel, inch (03099), part number 03099-11-10405A4.
You can find the detail information about specifications and dimensions on part number 03099-11-10405A4.

Variation of this product

Part Number
03099-11-10404A4
03099-11-10404AL
03099-11-10405A5
03099-11-10405AL
03099-11-10405AM
03099-11-10406A4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

24.78 €

1 4 Days 1483/8-1611020938.5634250.0159

24.78 €

1 4 Days 1483/8-2411020938.5634250.0165

27.03 €

1 4 Days 1581/2-131.3122510.847.783.65300.0313

24.78 €

1 4 Days 1483/8-241.31020938.5635250.0169

27.03 €

1 4 Days 1581/2-201.3122510.847.783.65300.0333

24.78 €

1 4 Days 1483/8-161.81020938.5636250.0164

Tech Support