Cam-action indexing plunger with hexagon, form B, without cap with locknut, stainless steel (03099) (03099-12-1050410)

Cam-action indexing plunger with hexagon, form B, without cap with locknut, stainless steel (03099) 03099-12-1050410

Product Details:

Manufacturer part number: 03099-12-1050410

Brand: NORELEM

Price: 20.48

Delivery time: 4 Days


Technical Data:

D1=Thread: M10

Spring force final pressure F2 approx.: 14 N

Spring force initial pressure F1 approx.: 8 N

Fx30°: 1

SW1: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-12-1050410

Part Number
03099-12-1050410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° SW1 D2 L3 SW2 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

20.48 €

1 4 Days M10148110101517938.5634250.0294

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Form B
Locknut with locknut Version 1 with hexagon Item Cam-Action Indexing Plungers
Form definition without plastic cap, with locknut RoHS yes PL Edelstahl yes

This page is Cam-action indexing plunger with hexagon, form B, without cap with locknut, stainless steel (03099), part number 03099-12-1050410.
You can find the detail information about specifications and dimensions on part number 03099-12-1050410.

Variation of this product

Part Number
03099-12-10504101
03099-12-1050510
03099-12-10505101
03099-12-1050512
03099-12-10505121
03099-12-1050610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° SW1 D2 L3 SW2 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

20.48 €

1 4 Days M10x1148110101517938.5634250.0294

20.48 €

1 4 Days M101481.310101517938.5635250.0297

20.48 €

1 4 Days M10x11481.310101517938.5635250.0297

22.56 €

1 4 Days M121581.31212191910.847.483.65300.0470

22.56 €

1 4 Days M12x1.51581.31212191910.847.483.65300.0470

20.48 €

1 4 Days M101481.810101517938.5636250.0300

Tech Support