Cam-action indexing plunger with hexagon, form C, with cap without locknut, stainless steel (03099) (03099-12-10604102)

Cam-action indexing plunger with hexagon, form C, with cap without locknut, stainless steel (03099) 03099-12-10604102

Product Details:

Manufacturer part number: 03099-12-10604102

Brand: NORELEM

Price: 20.85

Delivery time: 4 Days


Technical Data:

Component colour: orange RAL 2004

D1=Thread: M10

Spring force final pressure F2 approx.: 14 N

Spring force initial pressure F1 approx.: 8 N

Fx30°: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-12-10604102

Part Number
03099-12-10604102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° SW1 D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

20.85 €

1 4 Days orange RAL 2004M10148110101510.939.564.9426.30.0233

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Component material Thermoplastic
Form C Locknut without locknut Version 1 with hexagon
Item Cam-Action Indexing Plungers Form definition with plastic cap, without locknut RoHS yes
PL Edelstahl yes

This page is Cam-action indexing plunger with hexagon, form C, with cap without locknut, stainless steel (03099), part number 03099-12-10604102.
You can find the detail information about specifications and dimensions on part number 03099-12-10604102.

Variation of this product

Part Number
03099-12-106041012
03099-12-106041016
03099-12-1060410184
03099-12-106041084
03099-12-106041086
03099-12-106041087
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° SW1 D2 L3 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

20.85 €

1 4 Days orange RAL 2004M10x1148110101510.939.564.9426.30.0233

20.85 €

1 4 Days colza yellow RAL 1021M10148110101510.939.564.9426.30.0233

20.85 €

1 4 Days traffic red RAL 3020M10x1148110101510.939.564.9426.30.0233

20.85 €

1 4 Days traffic red RAL 3020M10148110101510.939.564.9426.30.0233

20.85 €

1 4 Days signal green RAL 6032M10148110101510.939.564.9426.30.0233

20.85 €

1 4 Days traffic blue RAL 5017M10148110101510.939.564.9426.30.0233

Tech Support