Cam-action indexing plunger with hexagon, form D, with cap with locknut, stainless steel (03099) (03099-12-1070616)

Cam-action indexing plunger with hexagon, form D, with cap with locknut, stainless steel (03099) 03099-12-1070616

Product Details:

Manufacturer part number: 03099-12-1070616

Brand: NORELEM

Price: 26.14

Delivery time: 4 Days


Technical Data:

Component colour: black grey RAL 7021

D1=Thread: M16

Spring force final pressure F2 approx.: 35 N

Spring force initial pressure F1 approx.: 15 N

Fx30°: 1.8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-12-1070616

Part Number
03099-12-1070616
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° SW1 D2 L3 SW2 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

26.14 €

1 4 Days black grey RAL 7021M1635151.81616262416.662.3107641.50.1104

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body bright Component material Thermoplastic
Form D Locknut with locknut Version 1 with hexagon
Item Cam-Action Indexing Plungers Form definition with plastic cap, with locknut RoHS yes
PL Edelstahl yes

This page is Cam-action indexing plunger with hexagon, form D, with cap with locknut, stainless steel (03099), part number 03099-12-1070616.
You can find the detail information about specifications and dimensions on part number 03099-12-1070616.

Variation of this product

Part Number
03099-12-107041012
03099-12-107041016
03099-12-1070410184
03099-12-10706161
03099-12-1070616116
03099-12-107061612
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour D1=Thread Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
Fx30° SW1 D2 L3 SW2 B L H B1 D=locking pin diameter L1=Handle length Weight (ERP)
(kg)

21.31 €

1 4 Days orange RAL 2004M10x114811010151710.939.564.9426.30.0297

21.31 €

1 4 Days colza yellow RAL 1021M1014811010151710.939.564.9426.30.0297

21.31 €

1 4 Days traffic red RAL 3020M10x114811010151710.939.564.9426.30.0297

26.14 €

1 4 Days black grey RAL 7021M16x1.535151.81616262416.662.3107641.50.1104

26.14 €

1 4 Days colza yellow RAL 1021M16x1.535151.81616262416.662.3107641.50.1104

26.14 €

1 4 Days orange RAL 2004M16x1.535151.81616262416.662.3107641.50.1104

Tech Support