Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03089-091004060 |
03089-091105080 |
03089-091206100 |
03089-091308120 |
03089-091903060 |
03089-191004060 |
03089-191105080 |
03089-191206100 |
03089-191308120 |
03089-191903060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Travel S (mm) | D (mm) | D1 | D2 (mm) | Fx30° (mm) | L (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW1 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.55 € | 1 | 4 Days | Steel | 4 | 4 | M6 | 14 | 1 | 36 | 15 | 6 | 13 | 6 | 12 | 6 | ||
5.18 € | 1 | 4 Days | Steel | 5 | 5 | M8 | 14 | 1.3 | 40 | 17 | 7 | 15 | 8 | 12 | 6 | ||
5.66 € | 1 | 4 Days | Steel | 6 | 6 | M10 | 18 | 1.8 | 47.5 | 20 | 8 | 17 | 10 | 15 | 8 | ||
6.67 € | 1 | 4 Days | Steel | 8 | 8 | M12 | 25 | 2.3 | 61.7 | 26 | 10 | 23 | 12 | 19 | 8 | ||
4.51 € | 1 | 4 Days | Steel | 3.5 | 3 | M6 | 14 | 0.8 | 31.5 | 12 | 5 | 10 | 6 | 10 | 4 | ||
5.08 € | 1 | 4 Days | Stainless Steel | 4 | 4 | M6 | 14 | 1 | 36 | 15 | 6 | 13 | 6 | 12 | 6 | ||
5.80 € | 1 | 4 Days | Stainless Steel | 5 | 5 | M8 | 14 | 1.3 | 40 | 17 | 7 | 15 | 8 | 12 | 6 | ||
6.29 € | 1 | 4 Days | Stainless Steel | 6 | 6 | M10 | 18 | 1.8 | 47.5 | 20 | 8 | 17 | 10 | 15 | 8 | ||
7.52 € | 1 | 4 Days | Stainless Steel | 8 | 8 | M12 | 25 | 2.3 | 61.7 | 26 | 10 | 23 | 12 | 19 | 8 | ||
5.04 € | 1 | 4 Days | Stainless Steel | 3.5 | 3 | M6 | 14 | 0.8 | 31.5 | 12 | 5 | 10 | 6 | 10 | 4 |
Loading...
Type | Standard Knob | Form | AP |
---|
Configure
Basic Attributes
Body Material
Travel S(mm)
D(mm)
D1
D2(mm)
Fx30°(mm)
L(mm)
L1(mm)
L2(mm)
L3(mm)
SW1(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by standard shipping days
Optional Attributes