Indexing plungers ECO, steel or stainless steel with plastic mushroom grip, thread lock and locking slot (03089) (03089-093308120)

Indexing plungers ECO, steel or stainless steel with plastic mushroom grip, thread lock and locking slot (03089) 03089-093308120

Product Details:

Manufacturer part number: 03089-093308120

Brand: NORELEM

Price: 7.29

Delivery time: 4 Days


Technical Data:

Main material: steel

Spring force final pressure F2 approx.: 19 N

Spring force initial pressure F1 approx.: 8 N

D1: M12

Fx30°: 2.3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03089-093308120

Part Number
03089-093308120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° L2 SW1 D2 Travel S L1 L3 L D

7.29 €

1 4 Days steel198M122.31012258262361.78

Loading...

  1. 1

Basic information

Form CP

This page is Indexing plungers ECO, steel or stainless steel with plastic mushroom grip, thread lock and locking slot (03089), part number 03089-093308120.
You can find the detail information about specifications and dimensions on part number 03089-093308120.

Variation of this product

Part Number
03089-093004060
03089-093105080
03089-093206100
03089-093903060
03089-193004060
03089-193105080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Spring force final pressure F2 approx.
(N)
Spring force initial pressure F1 approx.
(N)
D1 Fx30° L2 SW1 D2 Travel S L1 L3 L D

4.68 €

1 4 Days steel126M61661441513364

5.34 €

1 4 Days steel126M81.3781451715405

5.98 €

1 4 Days steel158M101.8810186201747.56

4.65 €

1 4 Days steel104M60.856143.5121031.53

5.15 €

1 4 Days stainless steel126M61661441513364

6.06 €

1 4 Days stainless steel126M81.3781451715405

Tech Support