Gauge arm steel (33150) (33150-140)

Gauge arm steel (33150) 33150-140

Product Details:

Manufacturer part number: 33150-140

Brand: NORELEM

Price: 121.37

Delivery time: 4 Days


Technical Data:

L1: 95

H: 23

α: 15°

L=Length: 140

Weight (ERP): 0.4721 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33150-140

Part Number
33150-140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L1 H α L=Length Weight (ERP)
(kg)

121.37 €

1 4 Days 952315°1400.4721

Loading...

  1. 1

Basic information

Item Gauge Arm Main material steel RoHS yes

This page is Gauge arm steel (33150), part number 33150-140.
You can find the detail information about specifications and dimensions on part number 33150-140.

Variation of this product

Part Number
33150-095
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L1 H α L=Length Weight (ERP)
(kg)

112.39 €

1 4 Days 501830°950.2601

Tech Support