Linchpin DIN 11023, steel (07337) (07337-10-10X45)

Linchpin DIN 11023, steel (07337) 07337-10-10X45

Product Details:

Manufacturer part number: 07337-10-10X45

Brand: NORELEM

Price: 1.68

Delivery time: 4 Days


Technical Data:

D=diameter: 9.5 mm

D1: 5.6 mm

H=Height: 22 mm

L=Length: 45 mm

B2: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07337-10-10X45

Part Number
07337-10-10X45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
H=Height
(mm)
L=Length
(mm)
B2 B3 B=Width Weight in kg (ERP)
(kg)

1.68 €

1 4 Days 9.55.622451215520.0530

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised RoHS yes
PL Edelstahl no

This page is Linchpin DIN 11023, steel (07337), part number 07337-10-10X45.
You can find the detail information about specifications and dimensions on part number 07337-10-10X45.

Variation of this product

Part Number
07337-10-05X32
07337-10-06X42
07337-10-08X42
07337-10-12X45
07337-10-12X55
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
H=Height
(mm)
L=Length
(mm)
B2 B3 B=Width Weight in kg (ERP)
(kg)

1.44 €

1 4 Days 4.52.51832711.5360.0130

1.49 €

1 4 Days 5.55.62242814520.0320

1.57 €

1 4 Days 7.55.62242915520.0370

2.10 €

1 4 Days 115.622451415520.0690

2.18 €

1 4 Days 11422551415600.0720

Tech Support