Manufacturer part number: 03415-05-002210035
Brand: NORELEM
Price: 49.86 €
Delivery time: 4 Days
D1=Pin diameter: 10 mm
D2: 12 mm
L=Length: 35 mm
L2: 49.2 mm
L5: 43.9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03415-05-002210035
Part Number
|
---|
03415-05-002210035 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Pin diameter (mm) | D2 (mm) | L=Length (mm) | L2 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
49.86 € | 1 | 4 Days | 10 | 12 | 35 | 49.2 | 43.9 | 10 | 60 | 0.2000 |
Loading...
Main material | stainless steel | Steel code | 1.4305 | Form | A |
---|---|---|---|---|---|
D(mm) | 22 | D3(mm) | 20 | L1(mm) | 7.8 |
SW(mm) | 21 | L6 | 28 | Item | Ball Lock Pin |
ball lock pin grip | ring grip serrated or bracket | Product type | lockable | Form definition | with recessed grip and ring |
RoHS | yes | PL Edelstahl | yes |
This page is Ball lock pin lockable, form A with recessed grip, stainless steel (03415), part number 03415-05-002210035.
You can find the detail information about specifications and dimensions on part number 03415-05-002210035.
Configure
Basic Attributes
D1=Pin diameter(mm)
D2(mm)
L=Length(mm)
L2(mm)
L5(mm)
Receiving hole H11(mm)
Shearing force double shear max.(kN)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03415-05-002208035 |
03415-05-002208040 |
03415-05-002208045 |
03415-05-002210040 |
03415-05-002210045 |
03415-05-002210050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Pin diameter (mm) | D2 (mm) | L=Length (mm) | L2 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
38.50 € | 1 | 4 Days | 8 | 9.5 | 35 | 49.2 | 42.8 | 8 | 38 | 0.1930 | ||
38.50 € | 1 | 4 Days | 8 | 9.5 | 40 | 49.2 | 47.8 | 8 | 38 | 0.1940 | ||
38.50 € | 1 | 4 Days | 8 | 9.5 | 45 | 49.2 | 52.8 | 8 | 38 | 0.1950 | ||
49.86 € | 1 | 4 Days | 10 | 12 | 40 | 49.2 | 48.9 | 10 | 60 | 0.2010 | ||
49.86 € | 1 | 4 Days | 10 | 12 | 45 | 49.2 | 53.9 | 10 | 60 | 0.2020 | ||
49.86 € | 1 | 4 Days | 10 | 12 | 50 | 49.2 | 58.9 | 10 | 60 | 0.2030 |