Manufacturer part number: 03415-05-102208020
Brand: NORELEM
Price: 36.34 €
Delivery time: 4 Days
D1=Pin diameter: 8 mm
D2: 9.5 mm
L=Length: 20 mm
L2: 49.2 mm
L5: 27.8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03415-05-102208020
Part Number
|
---|
03415-05-102208020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Pin diameter (mm) | D2 (mm) | L=Length (mm) | L2 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
36.34 € | 1 | 4 Days | 8 | 9.5 | 20 | 49.2 | 27.8 | 8 | 38 | 0.1970 |
Loading...
Main material | stainless steel | Steel code | 1.4305 | Form | B |
---|---|---|---|---|---|
D(mm) | 22 | D3(mm) | 20 | D4(mm) | 33 |
L1(mm) | 7.8 | L3(mm) | 69.3 | L4(mm) | 30.3 |
SW(mm) | 21 | L6 | 28 | Item | Ball Lock Pin |
ball lock pin grip | ring grip serrated | Product type | lockable | Form definition | With recessed grip and ring |
RoHS | yes | PL Edelstahl | yes |
This page is Ball lock pin lockable, form B with recessed grip and ring, stainless steel (03415), part number 03415-05-102208020.
You can find the detail information about specifications and dimensions on part number 03415-05-102208020.
Configure
Basic Attributes
D1=Pin diameter(mm)
D2(mm)
L=Length(mm)
L2(mm)
L5(mm)
Receiving hole H11(mm)
Shearing force double shear max.(kN)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03415-05-102208025 |
03415-05-102208030 |
03415-05-102208035 |
03415-05-102208040 |
03415-05-102208045 |
03415-05-102208050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Pin diameter (mm) | D2 (mm) | L=Length (mm) | L2 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
36.34 € | 1 | 4 Days | 8 | 9.5 | 25 | 49.2 | 32.8 | 8 | 38 | 0.1980 | ||
40.34 € | 1 | 4 Days | 8 | 9.5 | 30 | 49.2 | 37.8 | 8 | 38 | 0.1990 | ||
40.34 € | 1 | 4 Days | 8 | 9.5 | 35 | 49.2 | 42.8 | 8 | 38 | 0.2000 | ||
40.34 € | 1 | 4 Days | 8 | 9.5 | 40 | 49.2 | 47.8 | 8 | 38 | 0.2010 | ||
40.34 € | 1 | 4 Days | 8 | 9.5 | 45 | 49.2 | 52.8 | 8 | 38 | 0.2020 | ||
40.34 € | 1 | 4 Days | 8 | 9.5 | 50 | 49.2 | 57.8 | 8 | 38 | 0.2030 |