Manufacturer part number: 03420-05-004612030
Brand: NORELEM
Price: 57.52 €
Delivery time: 4 Days
Component colour: black grey RAL 7021
D1=Pin diameter: 12 mm
D2: 14.5 mm
L=Length: 30 mm
L5: 39.9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03420-05-004612030
Part Number
|
---|
03420-05-004612030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Component colour | D1=Pin diameter (mm) | D2 (mm) | L=Length (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
57.52 € | 1 | 4 Days | black grey RAL 7021 | 12 | 14.5 | 30 | 39.9 | 12 | 86 | 0.2030 |
Loading...
Main material | stainless steel | Steel code | 1.4305 | Component material | thermoplastic |
---|---|---|---|---|---|
B(mm) | 33 | D(mm) | 45.9 | D3(mm) | 20 |
L1(mm) | 7.8 | L2(mm) | 49.5 | L3(mm) | 41.3 |
L6 | 28 | Item | Ball Lock Pin | ball lock pin grip | mushroom grip wide |
Product type | lockable | Version 1 | with mushroom grip | RoHS | yes |
PL Edelstahl | yes |
This page is Ball lock pin lockable with mushroom grip, stainless steel (03420), part number 03420-05-004612030.
You can find the detail information about specifications and dimensions on part number 03420-05-004612030.
Configure
Basic Attributes
Component colour
D1=Pin diameter(mm)
D2(mm)
L=Length(mm)
L5(mm)
Receiving hole H11(mm)
Shearing force double shear max.(kN)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03420-05-004608035 |
03420-05-004608040 |
03420-05-004608045 |
03420-05-004612035 |
03420-05-004612040 |
03420-05-004612045 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Component colour | D1=Pin diameter (mm) | D2 (mm) | L=Length (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
46.58 € | 1 | 4 Days | black grey RAL 7021 | 8 | 9.5 | 35 | 42.8 | 8 | 38 | 0.1930 | ||
46.58 € | 1 | 4 Days | black grey RAL 7021 | 8 | 9.5 | 40 | 47.8 | 8 | 38 | 0.1940 | ||
46.58 € | 1 | 4 Days | black grey RAL 7021 | 8 | 9.5 | 45 | 52.8 | 8 | 38 | 0.1950 | ||
57.52 € | 1 | 4 Days | black grey RAL 7021 | 12 | 14.5 | 35 | 44.9 | 12 | 86 | 0.2040 | ||
57.52 € | 1 | 4 Days | black grey RAL 7021 | 12 | 14.5 | 40 | 49.9 | 12 | 86 | 0.2050 | ||
57.52 € | 1 | 4 Days | black grey RAL 7021 | 12 | 14.5 | 45 | 54.9 | 12 | 86 | 0.2060 |