Manufacturer part number: 03420-05-208210060
Brand: NORELEM
Price: 66.67 €
Delivery time: 4 Days
Component colour: black grey RAL 7021
D1=Pin diameter: 10 mm
D2: 12 mm
L=Length: 60 mm
L5: 68.9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03420-05-208210060
Part Number
|
---|
03420-05-208210060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Component colour | D1=Pin diameter (mm) | D2 (mm) | L=Length (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
66.67 € | 1 | 4 Days | black grey RAL 7021 | 10 | 12 | 60 | 68.9 | 10 | 60 | 0.2120 |
Loading...
Main material | stainless steel | Steel code | 1.4305 | Component material | thermoplastic |
---|---|---|---|---|---|
B(mm) | 33 | D(mm) | 81.8 | D3(mm) | 20 |
L1(mm) | 7.8 | L2(mm) | 49.4 | L3(mm) | 38.8 |
L6 | 28 | Item | Ball Lock Pin | ball lock pin grip | t-grip wide long |
Product type | lockable | Version 1 | with t-grip | RoHS | yes |
PL Edelstahl | yes |
This page is Ball lock pin lockable with t-grip, stainless steel (03420), part number 03420-05-208210060.
You can find the detail information about specifications and dimensions on part number 03420-05-208210060.
Configure
Basic Attributes
Component colour
D1=Pin diameter(mm)
D2(mm)
L=Length(mm)
L5(mm)
Receiving hole H11(mm)
Shearing force double shear max.(kN)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03420-05-208208035 |
03420-05-208208040 |
03420-05-208208045 |
03420-05-208212025 |
03420-05-208212030 |
03420-05-208212035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Component colour | D1=Pin diameter (mm) | D2 (mm) | L=Length (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
46.58 € | 1 | 4 Days | black grey RAL 7021 | 8 | 9.5 | 35 | 42.8 | 8 | 38 | 0.2000 | ||
46.58 € | 1 | 4 Days | black grey RAL 7021 | 8 | 9.5 | 40 | 47.8 | 8 | 38 | 0.2010 | ||
46.58 € | 1 | 4 Days | black grey RAL 7021 | 8 | 9.5 | 45 | 52.8 | 8 | 38 | 0.2020 | ||
54.57 € | 1 | 4 Days | black grey RAL 7021 | 12 | 14.5 | 25 | 34.9 | 12 | 86 | 0.2020 | ||
57.52 € | 1 | 4 Days | black grey RAL 7021 | 12 | 14.5 | 30 | 39.9 | 12 | 86 | 0.2030 | ||
57.52 € | 1 | 4 Days | black grey RAL 7021 | 12 | 14.5 | 35 | 44.9 | 12 | 86 | 0.2040 |