Ball lock pin with mushroom grip, form A metal collar, inch (03193) (Part Numbers)

Ball lock pin with mushroom grip, form A metal collar, inch (03193)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

· Self-locking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03193-38CLL08
03193-38CLL12
03193-38CLL16
03193-38CLL20
03193-38CML08
03193-38CML12
03193-38CML16
03193-38CML20
03193-38CML24
03193-38CML28
03193-38CML32
03193-38CNL16
03193-38CNL20
03193-38CNL24
03193-38CNL28
03193-38CNL32
03193-47COL16
03193-47COL20
03193-47COL24
03193-47COL28
03193-47COL32
03193-47CPL16
03193-47CPL20
03193-47CPL24
03193-47CPL28
03193-47CPL32
03193-47CPL36
03193-47CPL40
03193-47CQL16
03193-47CQL20
03193-47CQL24
03193-47CQL28
03193-47CQL32
03193-47CQL36
03193-47CQL40
03193-47CUL16
03193-47CUL20
03193-47CUL24
03193-47CUL28
03193-47CUL32
03193-47CUL36
03193-47CUL40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L2
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)
Weight in kg (ERP)
(kg)

24.62 €

1 4 Days 383/165.25160.532.518.73/16130.0255

24.80 €

1 4 Days 383/165.25160.7532.525.053/16130.0263

24.80 €

1 4 Days 383/165.2516132.531.43/16130.0287

26.16 €

1 4 Days 383/165.25161.2532.537.753/16130.0279

24.62 €

1 4 Days 381/47.2160.532.519.61/4240.0273

24.80 €

1 4 Days 381/47.2160.7532.525.951/4240.0304

24.80 €

1 4 Days 381/47.216132.532.31/4240.0318

26.16 €

1 4 Days 381/47.2161.2532.538.651/4240.0334

26.54 €

1 4 Days 381/47.2161.532.5451/4240.0333

26.54 €

1 4 Days 381/47.2161.7532.551.351/4240.0348

26.54 €

1 4 Days 381/47.216232.557.71/4240.0377

26.88 €

1 4 Days 385/169.516132.533.35/16380.0348

28.73 €

1 4 Days 385/169.5161.2532.539.655/16380.0373

29.19 €

1 4 Days 385/169.5161.532.5465/16380.0395

29.19 €

1 4 Days 385/169.5161.7532.552.355/16380.0455

29.19 €

1 4 Days 385/169.516232.558.75/16380.0445

41.69 €

1 4 Days 473/811.52314034.23/8540.0781

43.83 €

1 4 Days 473/811.5231.254040.553/8540.0815

43.83 €

1 4 Days 473/811.5231.54046.93/8540.0881

44.22 €

1 4 Days 473/811.5231.754053.253/8540.1000

44.22 €

1 4 Days 473/811.52324059.63/8540.0957

42.97 €

1 4 Days 471/2152314035.41/2960.0923

45.14 €

1 4 Days 471/215231.254041.751/2960.1002

45.14 €

1 4 Days 471/215231.54048.11/2960.1079

45.14 €

1 4 Days 471/215231.754054.451/2960.1142

45.14 €

1 4 Days 471/2152324060.81/2960.1205

47.25 €

1 4 Days 471/215232.54073.51/2960.1327

49.39 €

1 4 Days 471/2152334086.21/2960.1454

76.74 €

1 4 Days 475/8192314038.75/81500.1190

76.74 €

1 4 Days 475/819231.254045.055/81500.1288

76.74 €

1 4 Days 475/819231.54051.45/81500.1387

76.94 €

1 4 Days 475/819231.754057.755/81500.1480

76.94 €

1 4 Days 475/8192324064.15/81500.1578

82.29 €

1 4 Days 475/819232.54076.85/81500.1768

87.63 €

1 4 Days 475/8192334089.55/81500.1965

42.97 €

1 4 Days 477/16132314035.17/16740.0871

45.14 €

1 4 Days 477/1613231.254041.457/16740.0928

45.14 €

1 4 Days 477/1613231.54047.87/16740.0976

45.14 €

1 4 Days 477/1613231.754054.157/16740.1014

45.14 €

1 4 Days 477/16132324060.57/16740.1061

47.25 €

1 4 Days 477/1613232.54073.27/16740.1153

49.39 €

1 4 Days 477/16132334085.97/16740.1247

Loading...

  1. 1

Basic information

Main material stainless steel Surface finish body bright Component material thermoplastic
Component colour black Form A Version 2 metal collar
L1(mm) 7.8 Item Ball Lock Pin Version 1 with mushroom grip
Colour Cap traffic red RAL 3020 RoHS yes PL Edelstahl yes

Tech Support