Ball lock pin with mushroom grip, inch, stainless steel, inch (03194) (03194-23CLL16)

Ball lock pin with mushroom grip, inch, stainless steel, inch (03194) 03194-23CLL16

Product Details:

Manufacturer part number: 03194-23CLL16

Brand: NORELEM

Price: 27.89

Delivery time: 4 Days


Technical Data:

D: 25 mm

D1=Pin diameter: 3/16 mm

D2: 5.25 mm

D3: 14 mm

L=Length: 1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03194-23CLL16

Part Number
03194-23CLL16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L2
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)
Weight in kg (ERP)
(kg)

27.89 €

1 4 Days 253/165.2514126.531.43/16130.0416

Loading...

  1. 1

Basic information

Main material stainless steel Component material stainless steel L1(mm) 7.8
Item Ball Lock Pin ball lock pin grip mushroom grip large Version 1 with mushroom grip
RoHS yes PL Edelstahl yes

This page is Ball lock pin with mushroom grip, inch, stainless steel, inch (03194), part number 03194-23CLL16.
You can find the detail information about specifications and dimensions on part number 03194-23CLL16.

Variation of this product

Part Number
03194-23CLL08
03194-23CLL12
03194-23CLL20
03194-23CML08
03194-23CML12
03194-23CML16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
D3
(mm)
L=Length
(mm)
L2
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)
Weight in kg (ERP)
(kg)

25.50 €

1 4 Days 253/165.25140.526.518.73/16130.0386

25.99 €

1 4 Days 253/165.25140.7526.525.053/16130.0393

28.30 €

1 4 Days 253/165.25141.2526.537.753/16130.0410

27.61 €

1 4 Days 251/47.2140.526.519.61/4240.0402

28.23 €

1 4 Days 251/47.2140.7526.525.951/4240.0865

28.86 €

1 4 Days 251/47.214126.532.31/4240.0432

Tech Support