Locking pin with mushroom grip, with magnetic axial lock, stainless steel, inch (03412) (03412-33CML32)

Locking pin with mushroom grip, with magnetic axial lock, stainless steel, inch (03412) 03412-33CML32

Product Details:

Manufacturer part number: 03412-33CML32

Brand: NORELEM

Price: 11.87

Delivery time: 4 Days


Technical Data:

Size: 2

B: 23 mm

D: 33.2 mm

D1=Pin diameter: 1/4 mm

D2: 17.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03412-33CML32

Part Number
03412-33CML32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
L=Length
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole
(mm)
Shearing force double shear max.
(kN)
Clamping force ca.
(N)
Weight in kg (ERP)
(kg)

11.87 €

1 4 Days 22333.21/417.323326.121/424430.0500

Loading...

  1. 1

Basic information

Main material stainless steel Component material thermoplastic Version 2 with magnetic axial lock
Item Locking Pin Version 1 with mushroom grip RoHS yes
PL Edelstahl yes

This page is Locking pin with mushroom grip, with magnetic axial lock, stainless steel, inch (03412), part number 03412-33CML32.
You can find the detail information about specifications and dimensions on part number 03412-33CML32.

Variation of this product

Part Number
03412-33CML16
03412-33CML24
03412-46COL16
03412-46COL24
03412-46COL32
03412-46CPL24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size B
(mm)
D
(mm)
D1=Pin diameter
(mm)
D2
(mm)
L=Length
(mm)
L2
(mm)
L3
(mm)
L5
(mm)
Receiving hole
(mm)
Shearing force double shear max.
(kN)
Clamping force ca.
(N)
Weight in kg (ERP)
(kg)

11.44 €

1 4 Days 22333.21/417.313326.111/424430.0340

11.63 €

1 4 Days 22333.21/417.31.53326.11.51/424430.0420

14.78 €

1 4 Days 33345.93/826.3139.531.313/854740.0660

15.12 €

1 4 Days 33345.93/826.31.539.531.31.53/854740.0800

15.51 €

1 4 Days 33345.93/826.3239.531.323/854740.0860

15.65 €

1 4 Days 33345.91/226.31.539.531.31.51/296740.0960

Tech Support