Strip, grey cast iron or aluminium (01160) (01160-04X600)

Strip, grey cast iron or aluminium (01160) 01160-04X600

Product Details:

Manufacturer part number: 01160-04X600

Brand: NORELEM

Price: 314.64

Delivery time: 4 Days


Technical Data:

B=Width: 50 mm

H: 32 mm

L=Length: 600 mm

Main material: grey cast iron

Weight (ERP): 7.3000 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01160-04X600

Part Number
01160-04X600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
H
(mm)
L=Length
(mm)
Main material Weight (ERP)
(kg)

314.64 €

1 4 Days 5032600grey cast iron7.3000

Loading...

  1. 1

Basic information

Item Strip RoHS yes

This page is Strip, grey cast iron or aluminium (01160), part number 01160-04X600.
You can find the detail information about specifications and dimensions on part number 01160-04X600.

Variation of this product

Part Number
01160-02X300
01160-03X300
01160-04X300
01160-04X800
01160-05X300
01160-05X600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
H
(mm)
L=Length
(mm)
Main material Weight (ERP)
(kg)

150.96 €

1 4 Days 3220300grey cast iron1.5000

227.22 €

1 4 Days 4025300grey cast iron2.2730

183.51 €

1 4 Days 5032300grey cast iron3.6410

375.80 €

1 4 Days 5032800grey cast iron9.5510

211.53 €

1 4 Days 6340300grey cast iron5.6720

360.53 €

1 4 Days 6340600grey cast iron11.8000

Tech Support