Spring plunger intensified spring force, with thread lock, steel, Comp:Ball steel (03031) (03031-204)

Spring plunger intensified spring force, with thread lock, steel, Comp:Ball steel (03031) 03031-204

Product Details:

Manufacturer part number: 03031-204

Brand: NORELEM

Price: 2.95

Delivery time: 4 Days


Technical Data:

H: 0.8 mm

D1: 2.5 mm

L1: 5 mm

S: 2 mm

D=Thread: M4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03031-204

Part Number
03031-204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
S
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
Weight in kg (ERP)
(kg)

2.95 €

1 4 Days 0.82.552M41210220.180.120.0005

Loading...

  1. 1

Basic information

Component material ball steel pin form ball pin material steel
carrier form hexagon socket Main material steel Item Spring Plunger
Version 1 with thread lock Spring strength intensified RoHS yes

This page is Spring plunger intensified spring force, with thread lock, steel, Comp:Ball steel (03031), part number 03031-204.
You can find the detail information about specifications and dimensions on part number 03031-204.

Variation of this product

Part Number
03031-203
03031-205
03031-206
03031-208
03031-210
03031-212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
S
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
Weight in kg (ERP)
(kg)

3.71 €

1 4 Days 0.41.541.5M35970.10.070.0002

2.91 €

1 4 Days 0.9362.5M51914300.120.080.0010

2.95 €

1 4 Days 13.573M62815400.440.210.0017

3.60 €

1 4 Days 1.5584M84718731.10.380.0039

3.93 €

1 4 Days 2695M1066231001.30.60.0080

6.60 €

1 4 Days 2.58106M12662612021.30.0125

Tech Support