Spring plunger spring force, with thread lock, steel, Comp:Ball steel (03031) (03031-03)

Spring plunger spring force, with thread lock, steel, Comp:Ball steel (03031) 03031-03

Product Details:

Manufacturer part number: 03031-03

Brand: NORELEM

Price: 3.24

Delivery time: 4 Days


Technical Data:

H: 0.4 mm

D1: 1.5 mm

L1: 4 mm

S: 1.5 mm

D=Thread: M3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03031-03

Part Number
03031-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
S
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
Weight in kg (ERP)
(kg)

3.24 €

1 4 Days 0.41.541.5M31.5930.10.070.0003

Loading...

  1. 1

Basic information

Component material ball steel pin form ball pin material steel
carrier form hexagon socket Main material steel Item Spring Plunger
Version 1 with thread lock Spring strength standard RoHS yes

This page is Spring plunger spring force, with thread lock, steel, Comp:Ball steel (03031), part number 03031-03.
You can find the detail information about specifications and dimensions on part number 03031-03.

Variation of this product

Part Number
03031-04
03031-05
03031-06
03031-08
03031-10
03031-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
S
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
Weight in kg (ERP)
(kg)

2.80 €

1 4 Days 0.82.552M4410100.180.120.0005

2.76 €

1 4 Days 0.9362.5M5614110.120.080.0011

2.64 €

1 4 Days 13.573M6915130.440.210.0017

3.20 €

1 4 Days 1.5584M81518301.10.380.0036

3.48 €

1 4 Days 2695M102023401.30.60.0077

5.92 €

1 4 Days 2.58106M1230265521.30.0118

Tech Support