Spring plunger intensified spring force, with thread lock, steel, Comp:Ball steel (03001) (03001-203)

Spring plunger intensified spring force, with thread lock, steel, Comp:Ball steel (03001) 03001-203

Product Details:

Manufacturer part number: 03001-203

Brand: NORELEM

Price: 2.42

Delivery time: 4 Days


Technical Data:

H: 0.4 mm

D1: 1.5 mm

L1: 4 mm

D=Thread: M3

Spring force initial pressure F1 approx.: 5 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03001-203

Part Number
03001-203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
Packaging unit Weight in kg (ERP)
(kg)

2.42 €

1 4 Days 0.41.54M35770.10.40.07-0.0002

Loading...

  1. 1

Basic information

Component material ball steel pin form ball pin material steel
carrier form slot Main material steel Item Spring Plunger
Version 1 with thread lock Spring strength intensified RoHS yes

This page is Spring plunger intensified spring force, with thread lock, steel, Comp:Ball steel (03001), part number 03001-203.
You can find the detail information about specifications and dimensions on part number 03001-203.

Variation of this product

Part Number
03001-204
03001-205
03001-206
03001-208
03001-210
03001-212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
Packaging unit Weight in kg (ERP)
(kg)

1.92 €

1 4 Days 0.82.55M4129220.180.60.12-0.0004

1.92 €

1 4 Days 0.936M51912300.120.80.08-0.0009

1.93 €

1 4 Days 13.57M62814400.4310.21-0.0009

2.35 €

1 4 Days 1.558M84716731.091.20.37-0.0036

2.43 €

1 4 Days 269M1066191001.361.60.62-0.0068

4.76 €

1 4 Days 2.5810M1266221202.0321.3650.0108

Tech Support