Spring plunger spring force, with thread lock, steel, Comp:Ball steel (03001) (03001-03)

Spring plunger spring force, with thread lock, steel, Comp:Ball steel (03001) 03001-03

Product Details:

Manufacturer part number: 03001-03

Brand: NORELEM

Price: 2.06

Delivery time: 4 Days


Technical Data:

H: 0.4 mm

D1: 1.5 mm

L1: 4 mm

D=Thread: M3

Spring force initial pressure F1 approx.: 1.5 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03001-03

Part Number
03001-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
Packaging unit Weight in kg (ERP)
(kg)

2.06 €

1 4 Days 0.41.54M31.5730.10.40.07-0.0002

Loading...

  1. 1

Basic information

Component material ball steel pin form ball pin material steel
carrier form slot Main material steel Item Spring Plunger
Version 1 with thread lock Spring strength standard RoHS yes

This page is Spring plunger spring force, with thread lock, steel, Comp:Ball steel (03001), part number 03001-03.
You can find the detail information about specifications and dimensions on part number 03001-03.

Variation of this product

Part Number
03001-04
03001-05
03001-06
03001-08
03001-10
03001-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
Packaging unit Weight in kg (ERP)
(kg)

1.78 €

1 4 Days 0.82.55M449100.180.60.12-0.0004

1.81 €

1 4 Days 0.936M5612110.120.80.08-0.0009

1.88 €

1 4 Days 13.57M6914130.4310.21-0.0017

2.28 €

1 4 Days 1.558M81516301.091.20.37-0.0033

2.33 €

1 4 Days 269M102019401.361.60.62-0.0065

4.72 €

1 4 Days 2.5810M123022552.0321.3650.0103

Tech Support