Spring plunger light spring force, with thread lock, steel, Comp:Pin steel (03041) (03041-106)

Spring plunger light spring force, with thread lock, steel, Comp:Pin steel (03041) 03041-106

Product Details:

Manufacturer part number: 03041-106

Brand: NORELEM

Price: 3.48

Delivery time: 4 Days


Technical Data:

H: 2.5 mm

D1: 2.7 mm

L1: 7 mm

S: 2 mm

D=Thread: M6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03041-106

Part Number
03041-106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
S
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
T1 Order No. assembly key Assembly key approx. weight Weight in kg (ERP)
(kg)

3.48 €

1 4 Days 2.52.772M632090.4510.22103040-906140.0026

Loading...

  1. 1

Basic information

Component material pin steel pin form thrust pin pin material steel
carrier form hexagon socket Main material steel Item Spring Plunger
Version 1 with thread lock Spring strength light RoHS yes

This page is Spring plunger light spring force, with thread lock, steel, Comp:Pin steel (03041), part number 03041-106.
You can find the detail information about specifications and dimensions on part number 03041-106.

Variation of this product

Part Number
03041-105
03041-108
03041-110
03041-112
03041-116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
S
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
T1 Order No. assembly key Assembly key approx. weight Weight in kg (ERP)
(kg)

3.38 €

1 4 Days 2.32.471.5M5318100.120.80.080.803040-905140.0016

3.95 €

1 4 Days 33.582.5M8422161.051.20.371.403040-908330.0051

4.33 €

1 4 Days 3493M10422161.31.60.61.403040-910500.0086

6.83 €

1 4 Days 46104M1252827221.3203040-912700.0158

9.51 €

1 4 Days 57.5145M162032453.92.532.503040-9161000.0335

Tech Support