Spring plunger spring force, with thread lock, steel, Comp:Pin steel (03041) (03041-16)

Spring plunger spring force, with thread lock, steel, Comp:Pin steel (03041) 03041-16

Product Details:

Manufacturer part number: 03041-16

Brand: NORELEM

Price: 9.73

Delivery time: 4 Days


Technical Data:

H: 5 mm

D1: 7.5 mm

L1: 14 mm

S: 5 mm

D=Thread: M16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03041-16

Part Number
03041-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
S
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
T1 Order No. assembly key Assembly key approx. weight Weight in kg (ERP)
(kg)

9.73 €

1 4 Days 57.5145M1645321003.92.532.503040-9161000.0340

Loading...

  1. 1

Basic information

Component material pin steel pin form thrust pin pin material steel
carrier form hexagon socket Main material steel Item Spring Plunger
Version 1 with thread lock Spring strength standard RoHS yes

This page is Spring plunger spring force, with thread lock, steel, Comp:Pin steel (03041), part number 03041-16.
You can find the detail information about specifications and dimensions on part number 03041-16.

Variation of this product

Part Number
03041-05
03041-06
03041-08
03041-10
03041-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
S
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
T1 Order No. assembly key Assembly key approx. weight Weight in kg (ERP)
(kg)

3.31 €

1 4 Days 2.32.471.5M5618200.120.80.080.803040-905140.0017

3.41 €

1 4 Days 2.52.772M6720200.4510.22103040-906140.0026

3.91 €

1 4 Days 33.582.5M8922351.051.20.371.403040-908330.0056

4.33 €

1 4 Days 3493M10922351.31.60.61.403040-910500.0089

7.04 €

1 4 Days 46104M12122855221.3203040-912700.0160

Tech Support