Spring plunger intensified spring force, with thread lock, steel, Comp:Pin steel (03021) (03021-205)

Spring plunger intensified spring force, with thread lock, steel, Comp:Pin steel (03021) 03021-205

Product Details:

Manufacturer part number: 03021-205

Brand: NORELEM

Price: 2.13

Delivery time: 4 Days


Technical Data:

H: 2 mm

D1: 2.4 mm

L1: 6 mm

D=Thread: M5

Spring force initial pressure F1 approx.: 9 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03021-205

Part Number
03021-205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
Packaging unit Weight in kg (ERP)
(kg)

2.13 €

1 4 Days 22.46M5912250.120.80.08-0.0010

Loading...

  1. 1

Basic information

Component material pin steel pin form thrust pin pin material Steel
carrier form slot Main material steel Item Spring Plunger
Version 1 with thread lock Spring strength intensified RoHS yes

This page is Spring plunger intensified spring force, with thread lock, steel, Comp:Pin steel (03021), part number 03021-205.
You can find the detail information about specifications and dimensions on part number 03021-205.

Variation of this product

Part Number
03021-206
03021-208
03021-210
03021-212
03021-216
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
Packaging unit Weight in kg (ERP)
(kg)

2.15 €

1 4 Days 22.77M61114250.4410.21-0.0018

2.44 €

1 4 Days 248M82216431.11.20.38-0.0036

2.57 €

1 4 Days 2.54.59M102019541.361.60.62-0.0066

5.01 €

1 4 Days 3.5610M123622942.1121.4150.0113

7.30 €

1 4 Days 4.58.514M1660241103.992.53.0550.0226

Tech Support