Spring plunger light spring force, with thread lock, steel, Comp:Pin steel (03021) (03021-105)

Spring plunger light spring force, with thread lock, steel, Comp:Pin steel (03021) 03021-105

Product Details:

Manufacturer part number: 03021-105

Brand: NORELEM

Price: 2.10

Delivery time: 4 Days


Technical Data:

H: 2 mm

D1: 2.4 mm

L1: 6 mm

D=Thread: M5

Spring force initial pressure F1 approx.: 3 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03021-105

Part Number
03021-105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
Packaging unit Weight in kg (ERP)
(kg)

2.10 €

1 4 Days 22.46M5312100.120.80.08-0.0010

Loading...

  1. 1

Basic information

Component material pin steel pin form thrust pin pin material steel
carrier form slot Main material steel Item Spring Plunger
Version 1 with thread lock Spring strength light RoHS yes

This page is Spring plunger light spring force, with thread lock, steel, Comp:Pin steel (03021), part number 03021-105.
You can find the detail information about specifications and dimensions on part number 03021-105.

Variation of this product

Part Number
03021-104
03021-106
03021-108
03021-110
03021-112
03021-116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
Packaging unit Weight in kg (ERP)
(kg)

2.10 €

1 4 Days 1.51.85M439100.180.60.12-0.0005

2.14 €

1 4 Days 22.77M6414100.4410.21-0.0017

2.42 €

1 4 Days 248M8716151.11.20.38-0.0035

2.51 €

1 4 Days 2.54.59M10919161.361.60.62-0.0065

4.94 €

1 4 Days 3.5610M121422262.1121.4150.0111

7.25 €

1 4 Days 4.58.514M162224503.952.53.0550.0218

Tech Support