Manufacturer part number: 03021-04
Brand: NORELEM
Price: 1.92 €
Delivery time: 4 Days
H: 1.5 mm
D1: 1.8 mm
L1: 5 mm
D=Thread: M4
Spring force initial pressure F1 approx.: 6 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03021-04
Part Number
|
---|
03021-04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H (mm) | D1 (mm) | L1 (mm) | D=Thread | Spring force initial pressure F1 approx. (N) | L=Length | Spring force final pressure F2 approx. (N) | Tightening torque approx. (Nm) | N | Loosening torque approx. (Nm) | Packaging unit | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.92 € | 1 | 4 Days | 1.5 | 1.8 | 5 | M4 | 6 | 9 | 20 | 0.18 | 0.6 | 0.12 | - | 0.0005 |
Loading...
Component material | pin steel | pin form | thrust pin | pin material | steel |
---|---|---|---|---|---|
carrier form | slot | Main material | steel | Item | Spring Plunger |
Version 1 | with thread lock | Spring strength | standard | RoHS | yes |
This page is Spring plunger spring force, with thread lock, steel, Comp:Pin steel (03021), part number 03021-04.
You can find the detail information about specifications and dimensions on part number 03021-04.
Configure
Basic Attributes
Packaging unit
H(mm)
D1(mm)
L1(mm)
D=Thread
Spring force initial pressure F1 approx.(N)
L=Length
Spring force final pressure F2 approx.(N)
Tightening torque approx.(Nm)
N
Loosening torque approx.(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03021-05 |
03021-06 |
03021-08 |
03021-10 |
03021-12 |
03021-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H (mm) | D1 (mm) | L1 (mm) | D=Thread | Spring force initial pressure F1 approx. (N) | L=Length | Spring force final pressure F2 approx. (N) | Tightening torque approx. (Nm) | N | Loosening torque approx. (Nm) | Packaging unit | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.93 € | 1 | 4 Days | 2 | 2.4 | 6 | M5 | 6 | 12 | 20 | 0.12 | 0.8 | 0.08 | - | 0.0010 | ||
1.96 € | 1 | 4 Days | 2 | 2.7 | 7 | M6 | 7 | 14 | 20 | 0.44 | 1 | 0.21 | - | 0.0017 | ||
2.24 € | 1 | 4 Days | 2 | 4 | 8 | M8 | 15 | 16 | 30 | 1.1 | 1.2 | 0.38 | - | 0.0037 | ||
2.39 € | 1 | 4 Days | 2.5 | 4.5 | 9 | M10 | 20 | 19 | 35 | 1.36 | 1.6 | 0.62 | - | 0.0063 | ||
4.69 € | 1 | 4 Days | 3.5 | 6 | 10 | M12 | 30 | 22 | 55 | 2.11 | 2 | 1.41 | 5 | 0.0111 | ||
7.00 € | 1 | 4 Days | 4.5 | 8.5 | 14 | M16 | 45 | 24 | 100 | 3.95 | 2.5 | 3.05 | 5 | 0.0340 |