Spring plunger light spring force, with thread lock, steel, Comp:Pin POM (03051) (03051-108)

Spring plunger light spring force, with thread lock, steel, Comp:Pin POM (03051) 03051-108

Product Details:

Manufacturer part number: 03051-108

Brand: NORELEM

Price: 4.31

Delivery time: 4 Days


Technical Data:

H: 3 mm

D1: 3.5 mm

L1: 8 mm

S: 2.5 mm

D=Thread: M8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03051-108

Part Number
03051-108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
S
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
T1 Order No. assembly key Assembly key approx. weight Weight in kg (ERP)
(kg)

4.31 €

1 4 Days 33.582.5M8422161.051.20.371.403040-908330.0047

Loading...

  1. 1

Basic information

Component material pin POM pin form thrust pin pin material plastic
carrier form hexagon socket Main material steel Item Spring Plunger
Version 1 with thread lock Spring strength light RoHS yes

This page is Spring plunger light spring force, with thread lock, steel, Comp:Pin POM (03051), part number 03051-108.
You can find the detail information about specifications and dimensions on part number 03051-108.

Variation of this product

Part Number
03051-105
03051-106
03051-110
03051-112
03051-116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
S
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
T1 Order No. assembly key Assembly key approx. weight Weight in kg (ERP)
(kg)

3.77 €

1 4 Days 2.32.471.5M5318100.120.80.080.803040-905140.0014

3.95 €

1 4 Days 2.52.772M632090.4510.22103040-906140.0022

5.01 €

1 4 Days 3493M10422161.31.60.61.403040-910500.0077

7.70 €

1 4 Days 46104M1252827221.3203040-912700.0133

10.35 €

1 4 Days 57.5145M162032453.92.532.503040-9161000.0298

Tech Support