Spring plunger spring force, with thread lock, steel, Comp:Pin POM (03051) (03051-08)

Spring plunger spring force, with thread lock, steel, Comp:Pin POM (03051) 03051-08

Product Details:

Manufacturer part number: 03051-08

Brand: NORELEM

Price: 4.36

Delivery time: 4 Days


Technical Data:

H: 3 mm

D1: 3.5 mm

L1: 8 mm

S: 2.5 mm

D=Thread: M8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03051-08

Part Number
03051-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
S
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
T1 Order No. assembly key Assembly key approx. weight Weight in kg (ERP)
(kg)

4.36 €

1 4 Days 33.582.5M8922351.051.20.371.403040-908330.0049

Loading...

  1. 1

Basic information

Component material pin POM pin form thrust pin pin material plastic
carrier form hexagon socket Main material steel Item Spring Plunger
Version 1 with thread lock Spring strength standard RoHS yes

This page is Spring plunger spring force, with thread lock, steel, Comp:Pin POM (03051), part number 03051-08.
You can find the detail information about specifications and dimensions on part number 03051-08.

Variation of this product

Part Number
03051-05
03051-06
03051-10
03051-12
03051-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
S
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
T1 Order No. assembly key Assembly key approx. weight Weight in kg (ERP)
(kg)

3.64 €

1 4 Days 2.32.471.5M5618200.120.80.080.803040-905140.0015

3.80 €

1 4 Days 2.52.772M6720200.4510.22103040-906140.0022

5.08 €

1 4 Days 3493M10922351.31.60.61.403040-910500.0079

7.73 €

1 4 Days 46104M12122855221.3203040-912700.0136

10.41 €

1 4 Days 57.5145M1645321003.92.532.503040-9161000.0303

Tech Support