Spring plunger spring force, with thread lock, stainless steel, Comp:Pin stainless steel (03026) (03026-06)

Spring plunger spring force, with thread lock, stainless steel, Comp:Pin stainless steel (03026) 03026-06

Product Details:

Manufacturer part number: 03026-06

Brand: NORELEM

Price: 4.13

Delivery time: 4 Days


Technical Data:

H: 2 mm

D1: 2.7 mm

L1: 7 mm

D=Thread: M6

Spring force initial pressure F1 approx.: 7 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03026-06

Part Number
03026-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
Weight in kg (ERP)
(kg)

4.13 €

1 4 Days 22.77M6714200.4410.210.0010

Loading...

  1. 1

Basic information

Component material pin stainless steel pin form thrust pin pin material stainless steel
carrier form slot Main material stainless steel Item Spring Plunger
Version 1 with thread lock Spring strength standard RoHS yes
PL Edelstahl yes

This page is Spring plunger spring force, with thread lock, stainless steel, Comp:Pin stainless steel (03026), part number 03026-06.
You can find the detail information about specifications and dimensions on part number 03026-06.

Variation of this product

Part Number
03026-04
03026-05
03026-08
03026-10
03026-12
03026-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
Weight in kg (ERP)
(kg)

3.91 €

1 4 Days 1.51.85M469200.180.60.120.0005

3.95 €

1 4 Days 22.46M5612200.120.80.080.0010

5.18 €

1 4 Days 248M81516301.11.20.380.0037

5.92 €

1 4 Days 2.54.59M102019351.361.60.620.0066

9.40 €

1 4 Days 3.5610M123022552.1121.410.0114

12.65 €

1 4 Days 4.58.514M1645241003.952.53.050.0227

Tech Support