Spring plungers with hex socket and thrust pin, heavy spring force, with thread lock (03056)

Spring plungers with hex socket and thrust pin, heavy spring force, with thread lock (03056)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable and easy to mount

· with thread lock: safety against vibrations, reusable

· Stainless steel 1.4305, 1.4034, 1.4310

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03056-205
03056-206
03056-208
03056-210
03056-212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M
(mm)
H
(mm)
D1
(mm)
L1
(mm)
L=Length
(mm)
S
(mm)
T1
(mm)
Assembly key approx. weight Loosening torque approx.
(Nm)
N
(mm)
Order No. assembly key Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Weight (ERP)
(kg)

7.48 €

1 4 Days 52.32.47181.50.8140.080.803040-9059260.120.0018

7.48 €

1 4 Days 62.52.772021140.22103040-90611350.450.0027

8.56 €

1 4 Days 833.58222.51.4330.371.203040-90815481.050.0056

9.99 €

1 4 Days 103492231.4500.61.603040-91015581.30.0094

14.16 €

1 4 Days 1246102842701.3203040-912197420.0168

Loading...

  1. 1

Basic information

Tip Material Stainless Steel Body Material Stainless Steel Component material Pin stainless steel
Item Spring plunger Version 1 With thread lock carrier form Hexagon socket
pin form Thrust pin pin material Stainless steel Spring strength Intensified
RoHS Yes PL Edelstahl Yes

Tech Support