Spring plunger intensified spring force, with thread lock, stainless steel, Comp:Ball stainless steel (03036) (03036-205)

Spring plunger intensified spring force, with thread lock, stainless steel, Comp:Ball stainless steel (03036) 03036-205

Product Details:

Manufacturer part number: 03036-205

Brand: NORELEM

Price: 6.39

Delivery time: 4 Days


Technical Data:

H: 0.9 mm

D1: 3 mm

L1: 6 mm

S: 2.5 mm

D=Thread: M5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03036-205

Part Number
03036-205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
S
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
Weight in kg (ERP)
(kg)

6.39 €

1 4 Days 0.9362.5M51914300.120.080.0011

Loading...

  1. 1

Basic information

Component material ball stainless steel pin form ball pin material stainless steel
carrier form hexagon socket Main material stainless steel Item Spring Plunger
Version 1 with thread lock Spring strength intensified RoHS yes
PL Edelstahl yes

This page is Spring plunger intensified spring force, with thread lock, stainless steel, Comp:Ball stainless steel (03036), part number 03036-205.
You can find the detail information about specifications and dimensions on part number 03036-205.

Variation of this product

Part Number
03036-203
03036-204
03036-206
03036-208
03036-210
03036-212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
S
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
Weight in kg (ERP)
(kg)

7.51 €

1 4 Days 0.41.541.5M35970.10.070.0002

6.62 €

1 4 Days 0.82.552M41210220.180.120.0004

6.39 €

1 4 Days 13.573M62815400.440.210.0017

6.83 €

1 4 Days 1.5584M84718731.10.380.0037

7.91 €

1 4 Days 2695M1066231001.30.60.0078

12.01 €

1 4 Days 2.58106M12662612021.30.0126

Tech Support