Spring plunger spring force, with thread lock, stainless steel, Comp:Ball stainless steel (03036) (03036-03)

Spring plunger spring force, with thread lock, stainless steel, Comp:Ball stainless steel (03036) 03036-03

Product Details:

Manufacturer part number: 03036-03

Brand: NORELEM

Price: 6.87

Delivery time: 4 Days


Technical Data:

H: 0.4 mm

D1: 1.5 mm

L1: 4 mm

S: 1.5 mm

D=Thread: M3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03036-03

Part Number
03036-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
S
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
Weight in kg (ERP)
(kg)

6.87 €

1 4 Days 0.41.541.5M31.5930.10.070.0002

Loading...

  1. 1

Basic information

Component material ball stainless steel pin form ball pin material stainless steel
carrier form hexagon socket Main material stainless steel Item Spring Plunger
Version 1 with thread lock Spring strength standard RoHS yes
PL Edelstahl yes

This page is Spring plunger spring force, with thread lock, stainless steel, Comp:Ball stainless steel (03036), part number 03036-03.
You can find the detail information about specifications and dimensions on part number 03036-03.

Variation of this product

Part Number
03036-04
03036-05
03036-06
03036-08
03036-10
03036-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
S
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
Weight in kg (ERP)
(kg)

6.17 €

1 4 Days 0.82.552M4410100.180.120.0004

6.04 €

1 4 Days 0.9362.5M5614110.120.080.0011

5.88 €

1 4 Days 13.573M6915130.440.210.0017

6.35 €

1 4 Days 1.5584M81518301.10.380.0036

7.27 €

1 4 Days 2695M102023351.30.60.0078

11.16 €

1 4 Days 2.58106M1230265521.30.0121

Tech Support