Spring plunger intensified spring force, with thread lock, stainless steel, Comp:Ball stainless steel (03011) (03011-203)

Spring plunger intensified spring force, with thread lock, stainless steel, Comp:Ball stainless steel (03011) 03011-203

Product Details:

Manufacturer part number: 03011-203

Brand: NORELEM

Price: 4.93

Delivery time: 4 Days


Technical Data:

H: 0.4 mm

D1: 1.5 mm

L1: 4 mm

D=Thread: M3

Spring force initial pressure F1 approx.: 5 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03011-203

Part Number
03011-203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
Weight in kg (ERP)
(kg)

4.93 €

1 4 Days 0.41.54M35770.10.40.070.0002

Loading...

  1. 1

Basic information

Component material ball stainless steel pin form ball pin material stainless steel
carrier form slot Main material stainless steel Item Spring Plunger
Version 1 with thread lock Spring strength intensified RoHS yes
PL Edelstahl yes

This page is Spring plunger intensified spring force, with thread lock, stainless steel, Comp:Ball stainless steel (03011), part number 03011-203.
You can find the detail information about specifications and dimensions on part number 03011-203.

Variation of this product

Part Number
03011-204
03011-205
03011-206
03011-208
03011-210
03011-212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
Weight in kg (ERP)
(kg)

4.31 €

1 4 Days 0.82.55M4129220.180.60.120.0004

4.20 €

1 4 Days 0.936M51912300.120.80.080.0010

4.15 €

1 4 Days 13.57M62814400.4310.210.0017

5.23 €

1 4 Days 1.558M84716731.091.20.370.0036

5.93 €

1 4 Days 269M1066191001.361.60.620.0066

8.82 €

1 4 Days 2.5810M1266221202.0321.360.0111

Tech Support