Spring plunger spring force, with thread lock, stainless steel, Comp:Ball stainless steel (03011) (03011-08)

Spring plunger spring force, with thread lock, stainless steel, Comp:Ball stainless steel (03011) 03011-08

Product Details:

Manufacturer part number: 03011-08

Brand: NORELEM

Price: 5.11

Delivery time: 4 Days


Technical Data:

H: 1.5 mm

D1: 5 mm

L1: 8 mm

D=Thread: M8

Spring force initial pressure F1 approx.: 15 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03011-08

Part Number
03011-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
Weight in kg (ERP)
(kg)

5.11 €

1 4 Days 1.558M81516301.091.20.370.0033

Loading...

  1. 1

Basic information

Component material ball stainless steel pin form ball pin material stainless steel
carrier form slot Main material stainless steel Item Spring Plunger
Version 1 with thread lock Spring strength standard RoHS yes
PL Edelstahl yes

This page is Spring plunger spring force, with thread lock, stainless steel, Comp:Ball stainless steel (03011), part number 03011-08.
You can find the detail information about specifications and dimensions on part number 03011-08.

Variation of this product

Part Number
03011-04
03011-05
03011-06
03011-10
03011-12
03011-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
Weight in kg (ERP)
(kg)

3.92 €

1 4 Days 0.82.55M449100.180.60.120.0005

4.10 €

1 4 Days 0.936M5612110.120.80.080.0010

4.10 €

1 4 Days 13.57M6914130.4310.210.0017

5.78 €

1 4 Days 269M102019351.361.60.620.0066

8.57 €

1 4 Days 2.5810M123022552.0321.360.0106

11.63 €

1 4 Days 3.51014M1665241253.952.52.950.0228

Tech Support