Ball-end thrust screw without head, with thread lock, form B flattened ball (07105) (07105-20650)

Ball-end thrust screw without head, with thread lock, form B flattened ball (07105) 07105-20650

Product Details:

Manufacturer part number: 07105-20650

Brand: NORELEM

Price: 5.18

Delivery time: 4 Days


Technical Data:

D1: 3 mm

L1: 7 mm

SW: 3

Load rating max. (static load only): 9 kN

D=Thread: M6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07105-20650

Part Number
07105-20650
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
L1
(mm)
SW Load rating max. (static load only)
(kN)
D=Thread L=Length Ball-Ø Weight in kg (ERP)
(kg)

5.18 €

1 4 Days 3739M650.140.0081

Loading...

  1. 1

Basic information

Form B Component material ball-bearing steel Main material high carbon steel
Item Ball-End Thrust Screw Version 1 without head Version 2 with thread lock
Thread type(g) external thread Grade 10.9 Product type with flattened ball
Surface finish component hardened and bright Form definition flattened ball

This page is Ball-end thrust screw without head, with thread lock, form B flattened ball (07105), part number 07105-20650.
You can find the detail information about specifications and dimensions on part number 07105-20650.

Variation of this product

Part Number
07105-20616
07105-20620
07105-20625
07105-20660
07105-20810
07105-20812
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1
(mm)
L1
(mm)
SW Load rating max. (static load only)
(kN)
D=Thread L=Length Ball-Ø Weight in kg (ERP)
(kg)

5.85 €

1 4 Days 3739M616.140.0022

5.63 €

1 4 Days 3739M620.140.0029

7.18 €

1 4 Days 3739M625.140.0038

5.49 €

1 4 Days 3739M660.140.0096

6.44 €

1 4 Days 4.13.5410M810.35.50.0023

6.44 €

1 4 Days 4.15410M812.35.50.0029

Tech Support